- New construction for standard plenum height, ENERGY STAR qualified
- Excellent light control and low aperture brightness
- Lumens: 1,000-7,500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum, die-cast, or non-conductive reflectors
- Spun aluminum reflectors in narrow, medium and wide beams
- Open or rotatable lensed wall wash
- WaveLinx and DLVP connected lighting systems compatibility
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LD4C10D010TR
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4C 4” General Illumination Round downlight and Wall Wash |
| Description | LED Downlight 4-inch Nominal Aperture, 1000 lumens, 0-10V Dimming, 5% to 100%, 120V-277V, 250- 4500 lumens Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083212927 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |