- New construction for standard plenum height, ENERGY STAR qualified
- Excellent light control and low aperture brightness
- Lumens: 1,000-7,500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum, die-cast, or non-conductive reflectors
- Spun aluminum reflectors in narrow, medium and wide beams
- Open or rotatable lensed wall wash
- WaveLinx and DLVP connected lighting systems compatibility
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LD4C309027D010W2LI
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4C 4” General Illumination Round downlight and Wall Wash |
| Description | LED Downlight 4-inch Nominal Aperture, 3000 lumens, 90 CRI, 2700K, 0-10V 1% dimming 500-7,000 lumens with integral driver, Wide Spun Aluminum, White Painted Self Flanged, Semi-Specular Clear |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083482672 |
| Amperage Rating | N/A |
| Color Temperature Max | 2700K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |