- New construction for standard plenum height, ENERGY STAR® qualified
- Excellent light control and low aperture brightness
Your internet browser isn't supported.
4LBM1LIE
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4C 4” General Illumination Round downlight and Wall Wash |
| Description | 4" LED, 50° Cutoff, Medium Beam Reflector, Spun Aluminum, Self flanged, Specular Clear, Integral Emergency Test Switch Hole |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083482689 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.763 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |