- ENERGY STAR® qualified. Learn more at energystar.gov
- Interchangeable 15, 25 and 35 degree upper reflector
- Included media holder accepts two lens media
- Locking 365° rotation and 40° tilt holds any aiming position
- Offered in 80 or 90 CRI
- Color variation within 3-step MacAdam ellipses
- Standard dual dimming driver, 0-10V or trailing edge
- Optional 100%-1% Fifth Light (DALI), 0-10V or DMX drivers
- Angle cut, lensed wall wash, lensed and flat cut downlight reflectors
Your internet browser isn't supported.
LAR35FL
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDA4A LED 4-1/2" Adjustable/Slope Downlight |
| Description | Beam Forming Flood Reflector 35 degree for adjustable. |
Product Details
| Lamp Type | Accessory |
| UPC | 080083736409 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.2 |
| Case Quantity | 12 |
| Pallet Quantity | 960 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |