Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 29, 2022

HLW6

  • Lensed wall wash provides smooth illumination on vertical surface
  • Optical assembly rotates 365°
  • Designed for use with low wattage LED lamps
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Thermally-protected
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
HLW6

HLW6

Overview

6 inch aperture lensed wall wash for use with PAR30L or PAR38 lamps. The precisely formed specular internal reflector and glass spread lens direct a broad spread of illumination on vertical surfaces. The spread lens provides a smoother wash of light than can be obtained by PAR adjustables.

Resources