Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 29, 2022

H7493T

  • Lockable 35° tilt and 358° rotation
  • Integral 120/277V 75W magnetic transformer
  • Integral 120/277V 13W toroidal transformer
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Thermally-protected
  • Torsion springs pull trim tight to the ceiling
  • Low iridescent reflector finish
H7493T

H7493T

Overview

4-1/2 inch low voltage adjustable accent fixture for vertical lighting in sloped ceilings or accent lighting. Optics allow the lamp axis to pivot through the center of the aperture at the ceiling line, providing maximum light output with no flashback. Offered with low wattage transformer for use with LED lamps or 75W transformer for use with low voltage lamps.

Resources