- Magnetic step down transformer
- Field installable fuse kit
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Portfolio |
| Family | Mounting Accessories |
| Description | 22" Long Wood Joist Mounting Bars |
Product Details
| Lamp Type | N/A |
| UPC | 662401000821 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.141 |
| Case Quantity | 4 |
| Pallet Quantity | 384 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |