- 250-9500 lumens; Offered in 90 and 97 CRI; ENERGY STAR® qualified
- Interchangeable optics in 5° increments from 10°-70°; Optional media holder accepts two lens media
- Optional snap in driver for ease of replacement; Die-cast or anodized aluminum reflectors
- Standard 0-10V driver dims to 1%; Easy disconnect for LED engine replacement and installation
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- Available W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
Your internet browser isn't supported.
LDSQ4D20D010
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSQ4D 4” Precision High Center Beam Square Downlight |
| Description | LED Square Downlight 4-inch Nominal Aperture, 2000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083291267 |
| Amperage Rating | 0.086A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 23.1W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |