- Interchangeable precise optics in 5° increments from 10°-70°
- Remodel, Install from below
- Lumens: 250-9500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum with 45° cutoff or shallow die-cast reflector
Your internet browser isn't supported.
LDRT4D 4” Install From Below Precision High Center Beam Downlight
Overview
The 4" install from below round recessed downlight offers interchangeable precise optics in 6°, 8°, and 10°-70° in 5° increments. This allows for a smooth distribution of light with excellent control and low aperture brightness. The luminaires are available with 45° cutoff or shallow reflectors with lumen output of 9500. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Precision optical system
Precision silicone optics provide smooth high center beam intensity with a tight field angle and are field interchangeable providing the ultimate design flexibility. Beam options in 5° increments from 10° - 70 for designs where precision and versatility are important.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.
Stock Catalog Number (1)
Looking to customize your product?
No matching records