Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD6D 6" Precision  High Center Beam Round Downlight

  • Interchangeable precise optics in 5° increments from 10°-70°
  • New construction for standard plenum height, ENERGY STAR® qualified
  • Lumens: 250-9500, 0-10V dimming down to 1%
  • 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
  • Round spun aluminum with 45° cutoff or shallow die-cast reflector
  • Optional snap in or remote driver
  • Plaster lathing ring accessory offered for flush reflector transition
LD6D 6" Precision  High Center Beam Round Downlight

LD6D 6" Precision  High Center Beam Round Downlight

Overview

The 6" new construction round recessed downlight, with Interchangeable precise optics in 5° increments from 10°-70° producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available with 45° cutoff or shallow reflectors with lumen output of 9500. Standard 0-10V driver dims to 1% with a multitude of optional drivers available.

Precision optical system

Precision optical system

Precision silicone optics provide smooth high center beam intensity with a tight field angle and are field interchangeable providing the ultimate design flexibility. Beam options in 5° increments from 10° - 70 for designs where precision and versatility are important.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Resources

Stock Catalog Number (9)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?