- 250-9500 lumens; Offered in 90 and 97 CRI; ENERGY STAR® qualified
- Interchangeable optics in 5° increments from 10°-70°; Optional media holder accepts two lens media
- Optional snap in driver for ease of replacement
- Standard 0-10V driver dims to 1%
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- Available W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
- Options to meet Buy American and other domestic preference requirements
Your internet browser isn't supported.
EU4DX0215IC9030
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4D 4” Precision High Center Beam Round Downlight |
| Description | 4-inch Universal LED Module, No optic, 250-1500 lumens IC, 90 CRI Minimum, 3000K CCT, No media holder |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083290543 |
| Amperage Rating | N/A |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |