- 4 inch, LED, 45° cutoff downlight, White painted self flanged, Specular Clear
Your internet browser isn't supported.
4LBDP2LI
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4D 4” Precision High Center Beam Round Downlight |
| Description | 4 inch, LED, 45° cutoff downlight, White painted self flanged, Specular Clear |
Product Details
| Lamp Type | N/A |
| UPC | 080083288199 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.77 |
| Case Quantity | 6 |
| Pallet Quantity | 1 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |