- Interchangeable precision optics in 6°, 8° and 10°-70° 5° increments
- New construction for standard plenum height, ENERGY STAR® qualified
- Lumens: 250-9500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum with 45° cutoff or shallow die-cast reflector
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
46R60
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4D 4” Precision High Center Beam Round Downlight |
| Description | 4 inch, 6 inch, Beamforming Optic, 60 degree. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083290963 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.14 |
| Case Quantity | 12 |
| Pallet Quantity | 3024 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |