- Interchangeable precision optics in 6°, 8° and 10°-70° 5° increments
- Ceiling, wall, stem, aircraft cable, LuxWire power over cable
- Extruded aluminum housing, Die-cast or spun aluminum reflectors
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%
- Remote driver
- Down, up/down and adjustable yoke
Your internet browser isn't supported.
4" Shallow Cylinder LERS4D/LESQS4D Precision High Center Beam Round and Square Downlight
Overview
Designed to compliment any space, the 4" LED round and square shallow downlight cylinders can be wall, ceiling, pendant-mount or hung by aircraft cable. Interchangeable precise optics in 6°, 8°, and 10°-70° in 5° increments. This allows for a smooth distribution of light with excellent control and low aperture brightness. Remote standard 0-10V driver dims to 1% with a multitude of optional drivers available.
Precision optical system
Precision silicone optics provide smooth high center beam intensity with a tight field angle and are field interchangeable providing the ultimate design flexibility. Beam options in 5° increments from 10° - 70 for designs where precision and versatility are important.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.