- 800 lumens; Offered in 90 CRI; Downlight
- Round or square surface-mount cylinders; Ceiling, or cord mount
- Extruded aluminum housing; Matte Black, White, Bronze and Silver paint finishes
- 4 color temperatures: 2700K, 3000K, 3500K, and 4000K CCT
Your internet browser isn't supported.
Portfolio
LSR1B08359030D010TEMBSB
Specifications
Product Description
Brand Name | Portfolio |
Family | LSR1B, LSSQ1B |
Description | 1-inch round surface mount, 800 lumens, 35° distribution, 90 CRI, 3000K, 120-277V 0-10V 1% dimming, Matte Black Finish, Specular Black reflector finish. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083164080 |
Amperage Rating | 0.064A at 277V |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 16.31W |
Product Weight | 1.45 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |