- Square new construction downlight for shallow plenum space
- ENERGY STAR qualified
- Excellent light control and low aperture brightness
- Lumens: 1,000-4,000, 0-10V dimming down to 1%
- CRI: 90, 97 or 98, D2W(TM) option from 3000K to 1850K
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Painted die-cast reflectors
- Optional snap in or remote driver
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
EU6C30409030
Specifications
Product Description
Brand Name | Portfolio |
Family | LDSSQ6C |
Description | 6-inch Universal LED Module, 3000, 3500, 4000 lumens, 90 CRI Minimum, 3000K |
Product Details
Lamp Type | LED |
UPC | 080083251667 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120V-277V |
Product Weight | 1.05 |
Case Quantity | 6 |
Pallet Quantity | 630 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |