- Square new construction downlight for shallow plenum space
- ENERGY STAR qualified
- Excellent light control and low aperture brightness
- Lumens: 1,000-4,000, 0-10V dimming down to 1%
- CRI: 90, 97 or 98, D2W(TM) option from 3000K to 1850K
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Painted die-cast reflectors
- Optional snap in or remote driver
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
EU6C10259035
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSSQ6C 6” Shallow General Illumination Square Downlight |
| Description | 6-inch Universal LED Module, 1000, 1500, 2000, 2500 lumens, 90 CRI Minimum, 3500K |
Product Details
| Lamp Type | LED |
| UPC | 080083251605 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Color Temperature Max | 3500K |
| Mounting | Recessed |
| Voltage Rating | 120V-277V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |