Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

EU6C10259030

  • Square new construction downlight for shallow plenum space
  • ENERGY STAR qualified
  • Excellent light control and low aperture brightness
  • Lumens: 1,000-4,000, 0-10V dimming down to 1%
  • CRI: 90, 97 or 98, D2W(TM) option from 3000K to 1850K
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Painted die-cast reflectors
  • Optional snap in or remote driver
  • WaveLinx and DLVP connected lighting systems compatibility
  • Plaster lathing ring accessory offered for flush reflector transition
EU6C10259030

EU6C10259030

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSSQ6C 6” Shallow General Illumination Square Downlight
Description 6-inch Universal LED Module, 1000, 1500, 2000, 2500 lumens, 90 CRI Minimum, 3000K

Product Details

Lamp Type LED
UPC 080083251384
Amperage Rating N/A
Aperture 6 Inch
Color Temperature Max 3000K
Mounting Recessed
Voltage Rating 120V-277V
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?