Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LDSSQ6C 6” Shallow General Illumination Square Downlight

  • Square new construction downlight for shallow plenum space; ENERGY STAR® qualified
  • Excellent light control and low aperture brightness
  • Lumens: 1,000-4,000, 0-10V dimming down to 1%
  • CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Painted die-cast reflectors
  • Optional snap in or remote driver
  • WaveLinx and DLVP connected lighting systems compatibility
  • Plaster lathing ring accessory offered for flush reflector transition
LDSSQ6C 6” Shallow General Illumination Square Downlight

LDSSQ6C 6” Shallow General Illumination Square Downlight

Glare-free, even illumination with exceptional performance

The 6" new construction recessed shallow downlight, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available with painted die cast aluminum reflectors with light output of up to 4,000 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2400K to 5000K in 80, 90 and 97 CRI to satisfy specific application needs.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (8)

Looking to customize your product?

Create an integrated system with these products

Other products you might be interested in

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!

Want to purchase this product?

Interested in email updates?

Need more information?