- 250-4000 lumens; Offered in 90 and 97 CRI
- ENERGY STAR® qualifiedOptional snap in driver for ease of replacement; Die-cast or anodized aluminum reflectors
- Standard 0-10V driver dims to 1%; Easy disconnect for LED engine replacement and installation
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- Available W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
- Options to meet Trade Agreements Act requirements
Your internet browser isn't supported.
4LBCSSQ1MB
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSSQ4C 4” Shallow General Illumination Square Downlight |
| Description | 4" LED trim, Cast Shallow Square, Die Cast Aluminum, Self Flanged, Matte black finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083471065 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.5 |
| Case Quantity | 6 |
| Pallet Quantity | 504 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |