- New Construction Downlight, adjustable or wall wash
- Distributions: 30°, 50° and wall wash
- New construction
- Black steel plaster frame
- 4 color temperatures: 2700K, 3000K, 3500K, and 4000K CCT
- 200 lumens per cell, 90 CRI
- Mud in accessory for seamless transition
- 0-10V dimming down to 1%, optional drivers, ENERGY STAR® qualified
- 5-year warranty
Your internet browser isn't supported.
ED1M52509035MW1MW
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD1M/LA1M LED 1" Multi-cell |
| Description | Downlight or wall wash, 5 cells, 200 lumens, 50 ° reflector, 90 CRI, 3500K, Matte White Baffle, Matte white Flange Finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083112449 |
| Amperage Rating | N/A |
| Color Temperature Max | 3500K |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 1.17 |
| Case Quantity | 16 |
| Pallet Quantity | 384 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |