- Ceiling, wall, stem, aircraft cable, LuxWire power over cable
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90 or 97
- Lumens: 2000
- White
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
Your internet browser isn't supported.
LER6C20D010P
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 6" Cylinder LER6C/LESQ6C General Illumination Round and Square LED |
| Description | 6-inch round surface mount cylinder, 2000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, White |
Product Details
| Lamp Type | LED |
| UPC | 080083226078 |
| Amperage Rating | 0.08A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 22.63W |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |