- Ceiling, wall, stem, aircraft cable, LuxWire power over cable, or suspended with cord
- Down, up/down and adjustable yoke
- Extruded aluminum housing, Die-cast or spun aluminum reflectors
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
- Lumens: 250–4000, W2N Tunable White 2700K-6500K or 2000K-5000K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
- Integral or remote driver options
Your internet browser isn't supported.
LNE4RUD
Specifications
Product Description
Brand Name | Portfolio |
Family | 4" Cylinder LER4C/LESQ4C General Illumination Round and Square Downlight |
Description | Up/down gasketed lens, wet location, round. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083149285 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.15 |
Case Quantity | 6 |
Pallet Quantity | 2280 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |