- Ceiling, wall, stem, aircraft cable, LuxWire power over cable
- Shallow
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90 or 97
- Lumens: 1500
- Matte Black
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
Your internet browser isn't supported.
LERS4C15D010MB
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 4" Shallow Cylinder LERS4C/LESQS4C General Illumination Round and Square LED |
| Description | 4-inch shallow round surface ceiling mount, 1500 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, Matte Black |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083226092 |
| Amperage Rating | 0.05A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 16.56 W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |