- Ceiling, wall, stem, aircraft cable, Luxwire power over cable
- Shallow extruded housing, Die-cast or spun aluminum reflectors
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
- Lumens: 250–3000, W2N Tunable White 2700K-6500K or 2000K-5000K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
- Integral or remote driver options
- Down, up/down and adjustable yoke styles
Your internet browser isn't supported.
4LBSS3LI
Specifications
Product Description
| Brand Name | Portfolio |
| Family | 4" Shallow Cylinder LERS4C/LESQS4C General Illumination Round and Square LED |
| Description | 4” Reflector, Round shallow spun aluminum, Specular Clear. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083082506 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Accessory |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.47 |
| Case Quantity | 6 |
| Pallet Quantity | 360 |
| Country of Origin | CN, MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |