Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Legacy Define Series - Surface

  • For new specifications please see Gen 2 Product Pages
  • Surface Mount Slot family in 2", 3", 4" and 5" housing sizes
  • Specifiable to the nearest foot
  • Flush Lens, Regress Lens and Drop Lens available
  • Multiple Lumen Packages
  • 0-10V dimming standard; DALI dimming available
  • 2700K, 3000K, 3500K, and 4000K correlated color temperatures available
  • Integral controls and sensors available
Legacy Define Series - Surface

Legacy Define Series - Surface

Overview

The Define series by Neo-Ray characterizes the ultimate in minimalist simplicity by providing clean, uniform lines of illumination in virtually any architectural environment. Powered by Eaton’s most advanced linear LED technology, the Define series delivers outstanding efficacy in a variety of profile widths. 2”, 3”, 4” and 5” luminaire widths are all specifiable to the nearest foot in length in a surface mount installation and can be fitted with standard flush, regress, proud and asymmetric lensing. Robust construction and adaptable, modular components make installation simple and ensure straight runs.

Resources