Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Legacy 23IW LED Straight & Narrow

  • For new specifications please see Gen 2 Product Pages
  • Extruded aluminum housing in 2', 3', 4', 6' or 8' illuminated sections
  • High transmisson and opal lens options in lay in and snap in shapes
  • Durable, low-gloss, white, powder-coated acrylic finish
  • Individual fixtures or run configurations
  • Two LED light levels
  • Available in three CCT options: 3000K, 3500K and 4000K
  • 120-277 voltage electronic driver certified to UL and CUL standards
  • Standard 0-10V continuous dimming driver
Legacy 23IW LED Straight & Narrow

Legacy 23IW LED Straight & Narrow

Overview

Designed from the inside out, the Series 23 LED elegantly synthesizes premium materials with industry leading technology. Utilizing precision optics with the highest quality reflective materials, the Series 23 provides unmatched performance in an elegant, fully extruded profile. The Straight & Narrow luminaires allow easy access from below the plenum, requiring only standard tools for maintenance. Compatible with nearly every ceiling type in recessed, pendant and surface mount, the 23 LED provides exceptional design flexibility with industry leading performance.

Resources