Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Define ArcMED Patient

  • Single Luminaire Installation for Patient Bed Application
  • Flexible Solution with Symmetric Integrated Adjustable Downlights
  • 4, 6, and 8 Downlight Configurations with Premium Hex Louver Option
  • 4ft and 6ft Luminaire Lengths that Fit in a 6in Grid
  • 5in Aperture with 1in Regressed Lens of Ambient Section
  • Wipedown Lens and Antimicrobial Finish Option
Define ArcMED Patient

Define ArcMED Patient

More Hospitality. Less Hospital.

The Define ArcMED Patient from NeoRay brings a hospitality feel to the hospital space. Utilizing a theatrical lighting approach, the Define Patient encompasses a symmetric design providing superb illumination in critical areas while reducing shadows during examination.

Enhanced Experience

Enhanced Experience

Using a theatrical lighting approach, the Define Patient encompasses a symmetric design of adjustable downlights, providing superb illumination in critical areas and reducing shadows during examination.

Single Luminaire Solution

Single Luminaire Solution

A practical and functional lighting solution, the Define Patient enhances the patient experience. The perpendicular solution avoids patient bed infrastructure – like lift booms or other equipment – while simplifying installation.

Clean and Tailored

Clean and Tailored

The Define Patient from NeoRay is not only a flexible and elegant lighting solution but also easy to clean and maintain. A bottom access design, along with wipe down and isolation room features, makes it easy to disinfect between patients.

Resources

Find product variations