The Luminous LED recessed ambient luminaire features regressed side and center diffusers for a bold architectural detail. Available in 2’x2’, 2’x4’ and 1’x4’ housing sizes, as well as hard metric options, the Luminous HE LED luminiare integrates into almost any ceiling space. The unique center panel design allows for various shielding options, with simple access to the LED modules and drivers for easy maintenance. At 3-3/4” (95mm), the Luminous housing installs in most shallow plenums, and a subtle air return option and surface mount kit are also available. High efficacy and an all acrylic, rectilinear design make Luminous HE LED an excellent choice for all commercial and institutional architectural applications