- 2x2', 2'x4', 1'x4'
- Low profile 3-3/4" deep steel housing
- Regressed lens aperture with multiple lens options
- 0-10V dimming standard, DALI and other control systems available
Neo-Ray
Luminous HE
Overview
The Luminous HE recessed ambient luminaire features regressed side and center diffusers for a bold architectural detail. Available in 2’x2’, 2’x4’ and 1’x4’ housing sizes, as well as hard metric options, the Luminous HE Luminaire integrates into almost any ceiling space. The unique center panel design allows for various shielding options, with simple access to the LED modules and drivers for easy maintenance. At 3-3/4” (95mm), the Luminous housing installs in most shallow plenums, and a subtle air return option and surface mount kit are also available. High efficacy and an all acrylic, rectilinear design make Luminous HE LED an excellent choice for all commercial and institutional architectural applications