- Industry Leading Performance with less than 3:1 Max-Min Ratio
 - Available in a compact 2in housing size
 - Recessed, Surface, and Suspended
 - Customizable Illuminated Corners and Intersections
 - Compatible with the entire Define Series
 - BioUp melanopic spectrally-tuned circadian source available in static & dynamic (2700K - 5000K)
 
Your internet browser isn't supported.
Define Series: Wall Wash
Illuminating Lines. Modern Simplicity.
The Define series by NeoRay is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in virtually any architectural environment. Besides delivering outstanding efficacy, it offers unmatched design flexibility with a variety of profile widths and mounting options available.
Define Series
The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.
Explore DefineIndustry Leading Performance
The ultimate solution. With an industry-leading max to min ratio of 3:1, this high-performing linear wall wash light will transform your space with its outstanding performance
Optical Opulence
The Define Wall Wash is available across the Define Series - Recessed, Surface, and Suspended. Explore the large offering of high-performing optics and lenses delivering extensive versatility for any space.
Melanopic Lighting
BioUp technology from Cooper Lighting Solutions enhances the LED spectrum with cyan light to increase the impact of the light to support our circadian rhythm which regulates our sleep/wake cycle, daytime engagement, and mood – all without distorting visual color impression.
Learn More