- Wide operating temperature for challenging conditions. Robust and durable construction from marine grade aluminum.
- The modular design allows to mount the PSU remotely and gives easy access to key components.
- Multiple beam pattern options to light up large open areas such as oil rigs and grain stores.
- DALI 2.0 dimmable as standard for precise and flexible control of lighting assets.
- Replaces traditional discharge light sources up to 400W.
Your internet browser isn't supported.
RH Series - IECEx-ATEX High-Power Floodlight
Overview
The RH high power floodlight illuminates large open spaces within hazardous locations. Available with different outputs from 20,000 to 34,000 lumens. This fixture uses LED technology that is field proven to ensure a 10 year+ projected lifetime.