- Featuring a unique modular design, key components such as the LED and PSU modules are easily accessible for straightforward maintenance and inspection.
- Robust and durable construction using marine grade aluminum offers a wide operating temperature range for challenging conditions.
- Available as an emergency variant (BB models), and capable of providing up to 100% light output in emergency mode.
- Available in a range of different beam patterns, both circular and elliptical.
Your internet browser isn't supported.
RF Series - IECEx-ATEX Bulkhead Floodlight
Overview
RF Series Floodlights are designed for harsh and hazardous location use. Optional battery back-up is available for these models. White-Light version delivers from 9,300 to 18,600 lumens. Superior LED technology ensures a projected lifetime of 10 years.