Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

XCANLED Series - Compact Hazardous Location Floodlight

  • Robust construction suitable for indoor and outdoor applications.
  • Available with a 6ft pre-wired or quick disconnect cable.
  • Available with 100° flood or 30° narrow beam profile.
  • Designed for use in harsh and hazardous locations.
  • Thermally managed for maximum longevity.
XCANLED Series - Compact Hazardous Location Floodlight

XCANLED Series - Compact Hazardous Location Floodlight

Overview

XCANLEDs provide illumination options for unique applications. Oil and Gas customers have used the XCANLED for wide-ranging applications for over a decade. The ability to operate on 12 or 24 Volt DC allows use in areas where industrial power and equipment are present. Drilling rigs, coil tubing, and frac trucks use the XCANLED for localized lighting. Modular service buildings that have 24 Volt DC are readily available using the XCANLED. Installation on external surfaces offers perimeter illumination. Installation on external surfaces offers perimeter illumination. Within steam-assisted gravity drainage buildings, the XCANLED has provided sight-glass illumination. Delivering continued illumination within a critical workplace.

Looking for inspiration?

Resources