- Approved for use in hazardous locations.
- Stringer light for temporary applications.
- Ambient temperature range is -50°C to +70°C.
- Input voltage options is 120 VAC +/- 10%.
- Ingress protection level is IP66/67.
- Streamlined housing for quick installation and teardown.
- Versatile mounting options for increased flexibility.
- 360° light output provides up-light and down-light.
- Module spacing of 8ft or less and a mounting height of 9ft or less achieves OSHA-recommended illumination levels of 5fc.
Your internet browser isn't supported.
LS Series - Temporary Hazardous Location Stringer
Overview
Nemalux designed the LS for temporary lighting applications in harsh and hazardous locations. The LS fixture is a stringer light available in several lengths and LED modules. The streamlined body allows for easier routing and pulling around obstacles. While the durable powder-coated finish stands up to the rigors of daily use. The LS has an ingress protection rating of IP66/67. Simple mounting options enable quick setup and teardown for temporary usage. The LS is a great fit for maintenance shutdown and turnaround.