Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

NL Series - Hazardous Location Linear

  • Designed for marine, harsh, and hazardous location use.
  • High-output linear LED replacement for legacy vapor-tight lights.
  • Copper-free, extruded aluminum housing with polycarbonate lens.
  • Approved for through-wiring of multiple units on a single circuit.
  • Angle adjustable mounting bracket allows for 360° rotation.
  • Built-in junction area for simplified termination.
NL Series - Hazardous Location Linear

NL Series - Hazardous Location Linear

Overview

Nemalux NL fixtures are durable and robust linear luminaires. Designed to replace fluorescent fixtures in industrial and tunnel applications. The NL is available in 2' and 4' lengths and can be surface-mounted or suspended from a ceiling. Light output for the 4ft version with general location certification can be as high as 14,000 lumens. Several light output packages are available due to programmable power supplies. Adjustable brackets allow for 360° rotation.

Looking for inspiration?

Resources