- Designed for marine, harsh, and hazardous location use.
- Lightweight replacement for conventional vapor-tight lights.
- Copper-free aluminum housing with polycarbonate or glass lens.
- Approved for through-wiring of multiple units on a single circuit.
- Built-in junction area for simplified termination.
- 7 mounting options for deployment flexibility.
- Triple layer corrosion protection
Your internet browser isn't supported.
BL Series - Hazardous Location Linear
Overview
BL light fixtures are industrial grade, lightweight, and suitable for challenging applications. Designed to replace vapor-tight fluorescent lights in industrial, marine, and hazardous locations. 7 versatile mounting options expand deployment locations for this product.