- Designed for marine, harsh, and hazardous location use.
- Optimized thermal management with extruded aluminum housing.
- Type II anodized housing withstands exposure to certain chemicals.
- Factory-sealed housing provided with 3ft cable and cable gland.
- Vented enclosure to prevent stress on electronics and gaskets.
- Lightweight housing for deployment in complex projects.
- Adjustable mounting bracket allows for 360° rotation.
Your internet browser isn't supported.
GS Series - Hazardous Location Linear
Overview
Nemalux GS lights are compact and durable. Designed as a hazardous location strip light, the GS is a great option for enclosures. All variants are factory sealed and supplied with a 3ft flying lead. Suitable for outdoor and indoor applications. Standard mounting brackets allow for 360-degree articulation. The housing provides a full cutoff preventing light from hitting the operates eyes.