Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

XR Series - Versatile Hazardous Location

  • Designed for marine, harsh, and hazardous location use.
  • Thermal separation of LED and power supply allows max ambient temperatures of up to +75°C.
  • Wide range of optical distribution patterns for superior lighting quality.
  • Approved for through-wiring of several units on a single circuit.
  • Built-in junction area for simplified termination.
  • 8 mounting options for installation flexibility.
XR Series - Versatile Hazardous Location

XR Series - Versatile Hazardous Location

Overview

The XR is a versatile LED fixture designed for applications in extreme environments. Thermal load separation permits use in high ambient temperature locations. Lightweight and low-profile aluminum housing for ease of installation. High-efficiency optical design for improved illumination.

Looking for inspiration?

Resources