- Approved for use in general, marine, & hazardous locations.
- Thermal separation of LED and power supply allows max ambient temperatures of up to +60°C.
- Marine grade copper-free aluminum housing with multi-layer powder-coated finish.
- Available in two different lumen output models with several beam profiles.
- Approved for through-wiring of multiple luminaires on a single circuit.
- Polycarbonate or glass lens with a clear or frosted finish.
- 9 mounting options for installation flexibility.
- 3 x 3/4” NPT entries & 0-10V dimmable.
Your internet browser isn't supported.
JR Series - Compact Hazardous Location
Overview
The JR is a compact, versatile, hazardous location-rated LED luminaire designed for industrial applications. It features lightweight, low-profile aluminum housing for easy installation and a high-efficiency optical design for improved illumination.