MWS

TS T SO Cord

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housings
  • Contact housings approved for environmental air plenums
  • Powers fixture as it allows circuit to feed through to next luminaire
  • Uses unique double-blade contact that locks contact housing in place
  • Pre-stripped 16AWG SO Cord for easy termination at fixture

Want to purchase this product?

Need more information?