Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SD Switch Drop

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Cable end supplied with 1/2" connector and 6" pre-stripped leads
  • Introduces single or multiple local switching into the MWS circuit
SD Switch Drop

SD Switch Drop

Overview

Introduces local switching into the MWS system. Switch Drops may be installed during rough-in or renovations. Extender Cables bring power from starters to the first Switch Drop and between consecutive Switch Drops. Switch Drops can also be connected together for multiple switch locations. All unused outlets require a MWS dust cover.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?