MWS

FC Fixture Cable

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • THHN insulated conductors rated at 90°C; 18AWG solid TFN fixture leads
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Positive self-grounding locking clip fits into any 1/2" KO on fixture
  • Double-blade contact ensures proper mating of electrical components

Want to purchase this product?

Need more information?