Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

EC Extender Cable

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Double-blade contact ensures proper mating of electrical components
  • Supplies power between MWS components without use of couplers
EC Extender Cable

EC Extender Cable

Overview

Continues the system between MWS components that interface with light fixtures, switches and convenience power outlets. Any MWS cable component may have length added with an Extender Cable. All unused outlets require a MWS dust cover.

Stock Catalog Number (15)

Looking to customize your product?

Resources