MWS

DC Drop Cable

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Cable end supplied with 1/2" connector and 6" pre-stripped leads

Want to purchase this product?

Need more information?