Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TS T SO Cord

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housings
  • Contact housings approved for environmental air plenums
  • Powers fixture as it allows circuit to feed through to next luminaire
  • Uses unique double-blade contact that locks contact housing in place
  • Pre-stripped 16AWG SO Cord for easy termination at fixture
TS T SO Cord

TS T SO Cord

Overview

Feeds Industrial HID and Fluorescent lighting fixtures in open ceiling structure while allowing the circuit to feed through to the nest fixture. All unused outlets require a MWS dust cover.

Resources

Find product variations