Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ST Starter Fitting Starter Cable

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Double-blade contact ensures proper mating of electrical components
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Threaded locknut connector and 6" pre-stripped leads
ST Starter Fitting Starter Cable

ST Starter Fitting Starter Cable

Overview

The MWS Starter Fitting is the starting point for the MWS system. The Fitting is installed in a standard 1/2" knockout of an electrical unit. The Starter Fitting is mounted externally and does not impact wire fill. All unused outlets require a MWS dust cover.

Stock Catalog Number (3)

Looking to customize your product?

Resources