- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- 6" pre-stripped FF leads are 18AWG TFN while PF leads are 12AWG TFN
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Powers fixture as it allows circuit to feed through to next luminaire
- Positive self-grounding locking clip fits into any 1/2" KO on fixture
Your internet browser isn't supported.
12FF12/2G
Specifications
Product Description
| Brand Name | MWS |
| Family | FF Fixture Fitting, PF Power Fitting |
| Description | 120V, Fixture Fitting, #12 wires passing through, (2) #18 awg wires plus ground down to fixture. |
Product Details
| Lamp Type | N/A |
| UPC | 622697396657 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |