- UL Listed under Standard 183 for make or break under load
Your internet browser isn't supported.
48EC10/2G26
Specifications
Product Description
| Brand Name | MWS |
| Family | EC Extender Cable |
| Description | 480VExtender Cable Component10, 2 Conductors Plus Ground ,26' cable |
Product Details
| Lamp Type | N/A |
| UPC | 080083191284 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 480V |
| Wattage | 9600W |
| Product Weight | 6.45 |
| Case Quantity | 4 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |