- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- Galvanized steel exterior with integral keying for voltage
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Double-blade contact ensures proper mating of electrical components
- Supplies power between MWS components without use of couplers
Your internet browser isn't supported.
12EC12/4G092N
Specifications
Product Description
| Brand Name | MWS |
| Family | EC Extender Cable |
| Description | 120VExtender Cable Component12, 4 Conductors Plus Ground ,9' cable |
Product Details
| Lamp Type | N/A |
| UPC | 080083191192 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Wattage | 2400W |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |